********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jul 14, 2014
*ECN S14-1387, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA431DJ D G S 
M1 3 GX S S PMOS W= 2348000u L= 0.25u 
M2 S GX S D NMOS W= 2348000u L= 4.707e-07 
R1 D 3 6.414e-03 9.197e-03 3.224e-06 
CGS GX S 2.649e-10 
CGD GX D 1.000e-12 
RG G GY 6.3
RTCV 100 S 1e6 1.374e-04 5.946e-08 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 9.278e-03 KP = 9.240e-06 NSUB = 1.983e+15 
+ KAPPA = 8.426e-04 ETA = 1.726e-04 NFS = 1.237e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 4.242e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.159e-08 TREF = 25 BV = 22 
+RS = 1.823e-02 N = 1.461e+00 IS = 1.000e-07 
+EG = 9.095e-01 XTI = 2.956e-01 TRS = 1.000e-05 
+CJO = 2.863e-10 VJ = 4.041e-01 M = 6.166e-01 ) 
.ENDS